Studio Shot
New

Trapezoidal Buckets 400 mm (16 in), 415-450 Backhoe Loaders

Request A Price Shop Now

Key Specs

Width
15.7 in
400 mm
Capacity
12 ft³
339 l
Weight
451.9 lb
205 kg

Overview

Cat® Trapezoidal Buckets offer the ideal solution with optimized sidewall angles for creating clean, uniform V-shaped drainage ditches.

Product Specifications for 400 mm (16 in), 415-450 Backhoe Loaders

Width 15.7 in 400 mm
Capacity 12 ft³ 339 l
Weight 451.9 lb 205 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 36.9 in 936 mm
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 400 mm (16 in), 415-450 Backhoe Loaders

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.