| Width | 63 in 1600 mm |
| Capacity | 10.9 ft³ 310 l |
| Weight | 335.1 lb 152 kg |
| Base Edge Thickness | 0.8 in 20 mm |
| Tip Radius | 25.5 in 647 mm |
| Interface Type | Pin on Pin on |
Key Specs
| Width | 63 in 1600 mm |
| Capacity | 10.9 ft³ 310 l |
| Weight | 335.1 lb 152 kg |
| Base Edge Thickness | 0.8 in 20 mm |
| Tip Radius | 25.5 in 647 mm |
| Interface Type | Pin on Pin on |
Caterpillar product brochures and other informational documents are available for your growing business.
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments