Studio Shot

Tilting Ditch Cleaning Buckets 1500 mm (59 in)

Request A Price Click for Price

Key Specs

Width
59.1 in
1500 mm
Capacity
16.2 ft³
460 l
Weight
1190.5 lb
540 kg

Overview

Used in ditch cleaning, sloping, grading, and other finishing work.

Product Specifications for 1500 mm (59 in)

Width 59.1 in 1500 mm
Capacity 16.2 ft³ 460 l
Weight 1190.5 lb 540 kg
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Tip Radius 43.3 in 1099 mm
Required Hydraulics 1st Auxiliary 1st Auxiliary
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 1500 mm (59 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.