1.7 m3 (2.2 yd3), Pin On, Bolt-On Teeth

General Purpose Buckets - Performance Series 1.7 m3 (2.2 yd3), Pin On, Bolt-On Teeth

Request A Price Shop Now

Key Specs

Width
95.6 in
2428 mm
Weight
1358 lb
616 kg
Height
46.1 in
1171 mm

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 1.7 m3 (2.2 yd3), Pin On, Bolt-On Teeth

Width 95.6 in 2428 mm
Weight 1358 lb 616 kg
Height 46.1 in 1171 mm
Length 50.2 in 1276 mm
Capacity 2.2 yd³ 1.7 m³
Base Edge Thickness 0.7 in 19 mm
Interface Type Pin On Pin On

See how 1.7 m3 (2.2 yd3), Pin On, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1.7 m3 (2.2 yd3), Pin On, Bolt-On Teeth

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.