Studio Shot

Light Material Buckets - Performance Series 2.5 m3 (3.3 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
100.4 in
2549 mm
Weight
1799 lb
816 kg
Height
49.9 in
1267 mm

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 2.5 m3 (3.3 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Width 100.4 in 2549 mm
Weight 1799 lb 816 kg
Height 49.9 in 1267 mm
Length 54.4 in 1381 mm
Capacity 3.3 yd³ 2.5 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 2.5 m3 (3.3 yd3), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View