Studio Shot

Hook Groups Hook, IT Coupler

Request A Price Click for Price

Key Specs

Combined Weight
358 lb
162.4 kg
Interface Type
IT Coupler
IT Coupler
Overall Height
34.8 in
884 mm

Overview

Provides an IT coupler interface for buckets.

Product Specifications for Hook, IT Coupler

Combined Weight 358 lb 162.4 kg
Interface Type IT Coupler IT Coupler
Overall Height 34.8 in 884 mm
Overall Length 20.6 in 524 mm
Overall Width 25.9 in 659 mm

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.