2532 mm (100 in), Plate Style

Skeleton Buckets 2532 mm (100 in), Plate Style

Request A Price Shop Now

Key Specs

Width
99.7 in
2532 mm
Weight
2422.9 lb
1099 kg
Height
51.2 in
1301 mm

Overview

Skeleton buckets remove and separate rocks and larger debris from soil and sand.

Product Specifications for 2532 mm (100 in), Plate Style

Width 99.7 in 2532 mm
Weight 2422.9 lb 1099 kg
Height 51.2 in 1301 mm
Length 46.3 in 1176 mm
Sidewall Thickness 0.3 in 8 mm
Tine Spacing 6 in 152 mm
Tine Thickness 1.6 in 40 mm
Number of Tines 12 12
Interface Type Fusion™ Coupler Fusion™ Coupler

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Small Wheel Loader Skeleton Bucket at Work

Cat® Small Wheel Loader Skeleton Bucket at Work

Check out current offers for the 2532 mm (100 in), Plate Style

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.