General Purpose Bucket 4.0m³ (5.25yd³)

General Purpose Buckets General Purpose Bucket 4.0m³ (5.25yd³)

Request A Price Find Dealer

Key Specs

Interface
Fusion
Fusion
Width
126 in
3201 mm
Weight
3844 lb
1744 kg

Overview

General Purpose Bucket 4.0m³ (5.25yd³)

Product Specifications for General Purpose Bucket 4.0m³ (5.25yd³)

Interface Fusion Fusion
Width 126 in 3201 mm
Weight 3844 lb 1744 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 5.25 yd³ 4 m³
Capacity 5.25 yd³ 4 m³

See how General Purpose Bucket 4.0m³ (5.25yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 4.0m³ (5.25yd³)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.