General Purpose Bucket 5.7m³ (7.50yd³)

General Purpose Buckets General Purpose Bucket 5.7m³ (7.50yd³)

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
135 in
3430 mm
Weight
7121 lb
3230 kg

Overview

General Purpose Bucket 5.7m³ (7.50yd³)

Product Specifications for General Purpose Bucket 5.7m³ (7.50yd³)

Interface Pin On Pin On
Width 135 in 3430 mm
Weight 7121 lb 3230 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 5.7m³ (7.50yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 5.7m³ (7.50yd³)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.