| Interface | Fusion Fusion |
| Width | 126 in 3201 mm |
| Weight | 4449 lb 2018 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
| Rated Capacity | 5.5 yd³ 4.2 m³ |
| Capacity | 5.5 yd³ 4.2 m³ |
General Purpose Buckets General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- Fusion
- Fusion
- Width
- 126 in
- 3201 mm
- Weight
- 4449 lb
- 2018 kg
Features At A Glance
Product Specifications for General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
See how General Purpose Bucket 4.2m³ (5.50yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
Selected
- Interface
- Fusion
- Fusion
- Width
- 126 in
- 3201 mm
- Weight
- 4449 lb
- 2018 kg
Buckets - Loader
General Purpose Bucket 3.8m³ (5.00yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 126 in
- 3201 mm
- Weight
- 4583 lb
- 2079 kg
Buckets - Loader
General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 126 in
- 3201 mm
- Weight
- 4815 lb
- 2184 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
View More Offers