12.2 m³ (16 yd³) - 633-8638

High Abrasion 12.2 m³ (16 yd³) - 633-8638

Request A Price Click for Price

Key Specs

Bucket Width
5,160 mm
203 in
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

12.2 m³ (16 yd³) High Abrasion bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 12.2 m³ (16 yd³) - 633-8638

Bucket Width 5,160 mm 203 in
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 14,289 kg 31,502 lb
Capacity 16 yd³ 12.2 m³
Nominal Density (High Lift) 3885 lb/yd³ 2305 kg/m³
Nominal Density (Std Lift) 4250 lb/yd³ 2521 kg/m³
Application High Abrasion High Abrasion
Attachment Type Pin-on Pin-on

See how 12.2 m³ (16 yd³) - 633-8638 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 12.2 m³ (16 yd³) - 633-8638

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.