General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

General Purpose Buckets General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Fusion
Fusion
Width
87 in
3201 mm
Weight
4310 lb
1955 kg

Overview

General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Product Specifications for General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Interface Fusion Fusion
Width 87 in 3201 mm
Weight 4310 lb 1955 kg
Capacity 1.66 yd³ 1.27 m³
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 3.8m³ (5.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.