| Width | 117.9 in 2994 mm |
| Weight | 3735 lb 1694 kg |
| Capacity | 4.05 yd³ 3.1 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 3.1m³ (4.05yd³)
Request A Price Find DealerKey Specs
- Width
- 117.9 in
- 2994 mm
- Weight
- 3735 lb
- 1694 kg
- Capacity
- 4.05 yd³
- 3.1 m³
Product Specifications for Flat Floor Bucket 3.1m³ (4.05yd³)
See how Flat Floor Bucket 3.1m³ (4.05yd³) compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 3.1m³ (4.05yd³)
Selected
- Width
- 117.9 in
- 2994 mm
- Weight
- 3735 lb
- 1694 kg
- Capacity
- 4.05 yd³
- 3.1 m³
Buckets - Loader
Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
- Width
- 114 in
- 2894 mm
- Weight
- 3192 lb
- 1448 kg
- Capacity
- 4.25 yd³
- 3.3 m³
Buckets - Loader
Flat Floor Bucket 3.8m³ (4.97yd³)
- Width
- 117.9 in
- 2994 mm
- Weight
- 4061 lb
- 1842 kg
- Capacity
- 4.97 yd³
- 3.8 m³