| Interface | Pin On Pin On |
| Width | 134 in 3405 mm |
| Weight | 6325 lb 2869 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
General Purpose Buckets General Purpose Bucket 5.5m³ (7.25yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- Pin On
- Pin On
- Width
- 134 in
- 3405 mm
- Weight
- 6325 lb
- 2869 kg
Features At A Glance
Product Specifications for General Purpose Bucket 5.5m³ (7.25yd³)Performance Series
See how General Purpose Bucket 5.5m³ (7.25yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 5.5m³ (7.25yd³)Performance Series
Selected
- Interface
- Pin On
- Pin On
- Width
- 134 in
- 3405 mm
- Weight
- 6325 lb
- 2869 kg
Buckets - Loader
General Purpose Bucket 5.3m³ (7.00yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 142 in
- 3611 mm
- Weight
- 9147 lb
- 4149 kg
Buckets - Loader
General Purpose Bucket 5.7m³ (7.50yd³)
- Interface
- Pin On
- Pin On
- Width
- 135 in
- 3430 mm
- Weight
- 7121 lb
- 3230 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 5.5m³ (7.25yd³)Performance Series
View More Offers