Flat Floor  Bucket 4.6m³ (6.00yd³)Performance Series

Flat Floor Buckets - Performance Series Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
127 in
3220 mm
Weight
5584 lb
2533 kg
Capacity
6 yd³
4.6 m³

Overview

Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Product Specifications for Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Width 127 in 3220 mm
Weight 5584 lb 2533 kg
Capacity 6 yd³ 4.6 m³

See how Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.