12.2 m³ (16 yd³) - 630-2439

Rock 12.2 m³ (16 yd³) - 630-2439

Request A Price Shop Now

Key Specs

Bucket Width
200 in
5,080 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

12.2 m³ (16 yd³) Rock bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 12.2 m³ (16 yd³) - 630-2439

Bucket Width 200 in 5,080 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 12,346 kg 27,218 lb
Capacity 12.2 m³ 16 yd³
Nominal Density (High Lift) 2394 kg/m³ 4035 lb/yd³
Nominal Density (Std Lift) 2610 kg/m³ 4400 lb/yd³
Attachment Type Pin-on Pin-on
Application Rock Rock

See how 12.2 m³ (16 yd³) - 630-2439 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 12.2 m³ (16 yd³) - 630-2439

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.