Interface | Pin On Pin On |
Width | 142 in 3608 mm |
Weight | 9500 lb 4309 kg |
Accepts Sidebar Protectors? (Yes/No) | YES YES |
Bolt-on or Weld-on Edge included? (Yes/No) | No No |
Rated Capacity | 8.25 yd³ 6.4 m³ |
Capacity | 8.25 yd³ 6.4 m³ |
Key Specs
Interface | Pin On Pin On |
Width | 142 in 3608 mm |
Weight | 9500 lb 4309 kg |
Accepts Sidebar Protectors? (Yes/No) | YES YES |
Bolt-on or Weld-on Edge included? (Yes/No) | No No |
Rated Capacity | 8.25 yd³ 6.4 m³ |
Capacity | 8.25 yd³ 6.4 m³ |