General Purpose Bucket 5.4m³ (7.00yd³)Performance Series

General Purpose Buckets General Purpose Bucket 5.4m³ (7.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Fusion
Fusion
Width
134.4 in
3413 mm
Weight
5730 lb
2599 kg

Overview

General Purpose Bucket 5.4m³ (7.00yd³)Performance Series

Product Specifications for General Purpose Bucket 5.4m³ (7.00yd³)Performance Series

Interface Fusion Fusion
Width 134.4 in 3413 mm
Weight 5730 lb 2599 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 7 yd³ 5.4 m³
Capacity 7 yd³ 5.4 m³

See how General Purpose Bucket 5.4m³ (7.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 5.4m³ (7.00yd³)Performance Series

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.