13 m³ (17 yd³) - 636-2590

Rock 13 m³ (17 yd³) - 636-2590

Request A Price Click for Price

Key Specs

Bucket Width
200 in
5,080 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

13 m³ (17 yd³) Rock bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 13 m³ (17 yd³) - 636-2590

Bucket Width 200 in 5,080 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 28,010 lb 12,705 kg
Capacity 13 m³ 17 yd³
Nominal Density (High Lift) 3750 lb/yd³ 2225 kg/m³
Nominal Density (Std Lift) 2429 kg/m³ 4095 lb/yd³
Attachment Type Pin-on Pin-on
Application Rock Rock

See how 13 m³ (17 yd³) - 636-2590 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 13 m³ (17 yd³) - 636-2590

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.