General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

General Purpose Buckets General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Use as Pin-on or with Cat Pin Grabber Coupler
Use as Pin-on or with Cat Pin Grabber Coupler
Width
72 in
3357 mm
Weight
6149 lb
2789 kg

Overview

General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

Product Specifications for General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Width 72 in 3357 mm
Weight 6149 lb 2789 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes
Capacity 1.45 yd³ 1.11 m³

See how General Purpose Bucket 5.1m³ (6.75yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 5.1m³ (6.75yd³)Performance Series

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.