Flat Floor  Bucket 3.3m³ (4.25yd³)Performance Series

Flat Floor Buckets - Performance Series Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
118 in
2994 mm
Weight
4447 lb
2017 kg
Capacity
4.25 yd³
3.3 m³

Overview

Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series

Product Specifications for Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series

Width 118 in 2994 mm
Weight 4447 lb 2017 kg
Capacity 4.25 yd³ 3.3 m³

See how Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.