Flat Floor  Bucket 3.6m³ (4.75yd³)

Flat Floor Buckets - Performance Series Flat Floor Bucket 3.6m³ (4.75yd³)

Request A Price Find Dealer

Key Specs

Width
114 in
2894 mm
Weight
3203 lb
1453 kg
Capacity
4.75 yd³
3.6 m³

Overview

Flat Floor Bucket 3.6m³ (4.75yd³)

Product Specifications for Flat Floor Bucket 3.6m³ (4.75yd³)

Width 114 in 2894 mm
Weight 3203 lb 1453 kg
Capacity 4.75 yd³ 3.6 m³

See how Flat Floor Bucket 3.6m³ (4.75yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 3.6m³ (4.75yd³)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.