Woodchip Bucket 11.9 m³ (15.5 yd³)

Woodchip Buckets Woodchip Bucket 11.9 m³ (15.5 yd³)

Request A Price Find Dealer

Key Specs

Capacity
15.5 yd³
11.9 m³
Width
155 in
3943 mm
Weight
3152 lb
6946 kg

Overview

Woodchip Bucket 11.9 m³ (15.5 yd³)

Product Specifications for Woodchip Bucket 11.9 m³ (15.5 yd³)

Capacity 15.5 yd³ 11.9 m³
Width 155 in 3943 mm
Weight 3152 lb 6946 kg

See how Woodchip Bucket 11.9 m³ (15.5 yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model

Photos

Photos

Model
Photos
Photos

Check out current offers for the Woodchip Bucket 11.9 m³ (15.5 yd³)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.