13 m³ (17 yd³) - 630-4952

Rock 13 m³ (17 yd³) - 630-4952

Request A Price Shop Now

Key Specs

Bucket Width
190 in
4,824 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

13 m³ (17 yd³) Rock bucket for the 992 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 13 m³ (17 yd³) - 630-4952

Bucket Width 190 in 4,824 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 21,720 lb 9,852 kg
Capacity 13 m³ 17 yd³
Nominal Density (High Lift) 2647 lb/yd³ 1570 kg/m³
Nominal Density (Std Lift) 1780 kg/m³ 3000 lb/yd³
Attachment Type Pin-on Pin-on
Application Rock Rock

See how 13 m³ (17 yd³) - 630-4952 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 13 m³ (17 yd³) - 630-4952

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.