29.1 m³ (38 yd³) - 627-8406

Heavy Duty Rock 29.1 m³ (38 yd³) - 627-8406

Request A Price Click for Price

Key Specs

Bucket Width
249 in
6,320 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

29.1 m³ (38 yd³) Heavy Duty Rock bucket for the 995 Wheel Loader. Available bucket tips: Coal, Extreme Abrasion, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 29.1 m³ (38 yd³) - 627-8406

Bucket Width 249 in 6,320 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 26,470 kg 58,356 lb
Capacity 38 yd³ 29.1 m³
Nominal Density (High Lift) 2815 lb/yd³ 1670 kg/m³
Nominal Density (Std Lift) 2815 lb/yd³ 1670 kg/m³
Attachment Type Pin-on Pin-on
Application Heavy Duty Rock Heavy Duty Rock

See how 29.1 m³ (38 yd³) - 627-8406 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 29.1 m³ (38 yd³) - 627-8406

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.