| Width | 130.3 in 3311 mm |
| Weight | 5397 lb 2448 kg |
| Capacity | 6.1 yd³ 4.7 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 4.7m³ (6.10yd³)
Request A Price Find DealerKey Specs
- Width
- 130.3 in
- 3311 mm
- Weight
- 5397 lb
- 2448 kg
- Capacity
- 6.1 yd³
- 4.7 m³
Product Specifications for Flat Floor Bucket 4.7m³ (6.10yd³)
See how Flat Floor Bucket 4.7m³ (6.10yd³) compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 4.7m³ (6.10yd³)
Selected
- Width
- 130.3 in
- 3311 mm
- Weight
- 5397 lb
- 2448 kg
- Capacity
- 6.1 yd³
- 4.7 m³
Buckets - Loader
Flat Floor Bucket 4.2m³ (5.50yd³)Performance Series
- Width
- 126 in
- 3201 mm
- Weight
- 4912 lb
- 2228 kg
- Capacity
- 5.5 yd³
- 4.2 m³
Buckets - Loader
Flat Floor Bucket 7.3m³ (9.50yd³)
- Width
- 135 in
- 3405 mm
- Weight
- 5410 lb
- 2454 kg
- Capacity
- 9.5 yd³
- 7.3 m³