15.3 m³ (20 yd³) - 631-5554

Rock 15.3 m³ (20 yd³) - 631-5554

Request A Price Shop Now

Key Specs

Bucket Width
200 in
5,080 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

15.3 m³ (20 yd³) Rock bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 15.3 m³ (20 yd³) - 631-5554

Bucket Width 200 in 5,080 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 13,564 kg 29,904 lb
Capacity 15.3 m³ 20 yd³
Nominal Density (High Lift) 1833 kg/m³ 3090 lb/yd³
Nominal Density (Std Lift) 2008 kg/m³ 3385 lb/yd³
Attachment Type Pin-on Pin-on
Application Rock Rock

See how 15.3 m³ (20 yd³) - 631-5554 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 15.3 m³ (20 yd³) - 631-5554

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.