14.5 m³ (19 yd³) - 634-0066

Rock 14.5 m³ (19 yd³) - 634-0066

Request A Price Click for Price

Key Specs

Bucket Width
190 in
4,824 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

14.5 m³ (19 yd³) Rock bucket for the 992 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 14.5 m³ (19 yd³) - 634-0066

Bucket Width 190 in 4,824 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 22,855 lb 10,367 kg
Capacity 14.5 m³ 19 yd³
Nominal Density (High Lift) 1462 kg/m³ 2465 lb/yd³
Nominal Density (Std Lift) 1703 kg/m³ 2870 lb/yd³
Application Rock Rock
Attachment Type Pin-on Pin-on

See how 14.5 m³ (19 yd³) - 634-0066 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 14.5 m³ (19 yd³) - 634-0066

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.