9.9 m³ (13 yd³) - 496-9928

Iron Ore 9.9 m³ (13 yd³) - 496-9928

Request A Price Shop Now

Key Specs

Bucket Width
203 in
5,160 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

9.9 m³ (13 yd³) Iron Ore bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 9.9 m³ (13 yd³) - 496-9928

Bucket Width 203 in 5,160 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 14,108 kg 31,103 lb
Capacity 9.9 m³ 13 yd³
Nominal Density (High Lift) 2520 kg/m³ 4248 lb/yd³
Nominal Density (Std Lift) 2749 kg/m³ 4634 lb/yd³
Attachment Type Pin-on Pin-on
Application Iron Ore Iron Ore

See how 9.9 m³ (13 yd³) - 496-9928 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 9.9 m³ (13 yd³) - 496-9928

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.