General Purpose Bucket 4.8m³ (6.25yd³)Performance Series

General Purpose Buckets General Purpose Bucket 4.8m³ (6.25yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
126 in
3201 mm
Weight
4652 lb
2110 kg

Overview

General Purpose Bucket 4.8m³ (6.25yd³)Performance Series

Product Specifications for General Purpose Bucket 4.8m³ (6.25yd³)Performance Series

Interface Vertical Pin Lock Vertical Pin Lock
Width 126 in 3201 mm
Weight 4652 lb 2110 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 4.8m³ (6.25yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 4.8m³ (6.25yd³)Performance Series

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.