| Width | 114 in 2894 mm |
| Weight | 3192 lb 1448 kg |
| Capacity | 4.25 yd³ 3.3 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
Request A Price Find DealerKey Specs
- Width
- 114 in
- 2894 mm
- Weight
- 3192 lb
- 1448 kg
- Capacity
- 4.25 yd³
- 3.3 m³
Product Specifications for Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
See how Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
Selected
- Width
- 114 in
- 2894 mm
- Weight
- 3192 lb
- 1448 kg
- Capacity
- 4.25 yd³
- 3.3 m³
Buckets - Loader
Flat Floor Bucket 3.1m³ (4.00yd³)Performance Series
- Width
- 114 in
- 2894 mm
- Weight
- 3100 lb
- 1406 kg
- Capacity
- 4.00 yd³
- 3.1 m³
Buckets - Loader
Flat Floor Bucket 3.1m³ (4.05yd³)
- Width
- 117.9 in
- 2994 mm
- Weight
- 3735 lb
- 1694 kg
- Capacity
- 4.05 yd³
- 3.1 m³
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
View More Offers