22 m³ (28.8 yd³) - 496-9920

Coal 22 m³ (28.8 yd³) - 496-9920

Request A Price Click for Price

Key Specs

Bucket Width
6,300 mm
248 in
Edge Type
Straight
Straight
GET Style
Advansys
Advansys

Overview

LWL Bucket

22 m³ (28.8 yd³) Coal bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 22 m³ (28.8 yd³) - 496-9920

Bucket Width 6,300 mm 248 in
Edge Type Straight Straight
GET Style Advansys Advansys
Bucket Weight 34,366 lb 15,588 kg
Capacity 22 m³ 28.8 yd³
Nominal Density (High Lift) 1134 kg/m³ 1911 lb/yd³
Nominal Density (Std Lift) 1237 kg/m³ 2085 lb/yd³
Attachment Type Pin-on Pin-on
Application Coal Coal

See how 22 m³ (28.8 yd³) - 496-9920 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

LWL Bucket
LWL Bucket

Check out current offers for the 22 m³ (28.8 yd³) - 496-9920

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.