Flat Floor  Bucket 4.4m³ (5.75yd³)

Flat Floor Buckets - Performance Series Flat Floor Bucket 4.4m³ (5.75yd³)

Request A Price Find Dealer

Key Specs

Width
126 in
3201 mm
Weight
4149 lb
1882 kg
Capacity
5.75 yd³
4.4 m³

Overview

Flat Floor Bucket 4.4m³ (5.75yd³)

Product Specifications for Flat Floor Bucket 4.4m³ (5.75yd³)

Width 126 in 3201 mm
Weight 4149 lb 1882 kg
Capacity 5.75 yd³ 4.4 m³

See how Flat Floor Bucket 4.4m³ (5.75yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 4.4m³ (5.75yd³)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.