General Purpose Bucket 3.4m³ (4.50yd³)Performance Series

General Purpose Buckets General Purpose Bucket 3.4m³ (4.50yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
126 in
3201 mm
Weight
4449 lb
2018 kg

Overview

General Purpose Bucket 3.4m³ (4.50yd³)Performance Series

Product Specifications for General Purpose Bucket 3.4m³ (4.50yd³)Performance Series

Interface Pin On Pin On
Width 126 in 3201 mm
Weight 4449 lb 2018 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 3.4m³ (4.50yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.4m³ (4.50yd³)Performance Series

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.