| Width | 155.2 in 3943 mm |
| Weight | 5165.4 lb 2343 kg |
| Capacity | 13 yd³ 9.9 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 9.9m³ (13.00yd³)
Request A Price Find DealerKey Specs
- Width
- 155.2 in
- 3943 mm
- Weight
- 5165.4 lb
- 2343 kg
- Capacity
- 13 yd³
- 9.9 m³
Product Specifications for Flat Floor Bucket 9.9m³ (13.00yd³)
See how Flat Floor Bucket 9.9m³ (13.00yd³) compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 9.9m³ (13.00yd³)
Selected
- Width
- 155.2 in
- 3943 mm
- Weight
- 5165.4 lb
- 2343 kg
- Capacity
- 13 yd³
- 9.9 m³
Buckets - Loader
Flat Floor Bucket 9.6m³ (12.50yd³)
- Width
- 154.5 in
- 3923 mm
- Weight
- 5606 lb
- 2543 kg
- Capacity
- 12.5 yd³
- 9.6 m³
Buckets - Loader
Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series
- Width
- 126 in
- 3201 mm
- Weight
- 5243 lb
- 2378 kg
- Capacity
- 6.75 yd³
- 5.2 m³