| Width | 131 in 3330 mm |
| Weight | 4934 lb 2238 kg |
| Capacity | 12 yd³ 9.2 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 9.2m³ (12.00yd³)
Request A Price Find DealerKey Specs
- Width
- 131 in
- 3330 mm
- Weight
- 4934 lb
- 2238 kg
- Capacity
- 12 yd³
- 9.2 m³
Product Specifications for Flat Floor Bucket 9.2m³ (12.00yd³)
See how Flat Floor Bucket 9.2m³ (12.00yd³) compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 9.2m³ (12.00yd³)
Selected
- Width
- 131 in
- 3330 mm
- Weight
- 4934 lb
- 2238 kg
- Capacity
- 12 yd³
- 9.2 m³
Buckets - Loader
Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series
- Width
- 120 in
- 3059 mm
- Weight
- 4674 lb
- 2120 kg
- Capacity
- 5.75 yd³
- 4.4 m³
Buckets - Loader
Flat Floor Bucket 9.2m³ (12.00yd³)
- Width
- 131 in
- 3330 mm
- Weight
- 5401.3 lb
- 2450 kg
- Capacity
- 4.05 yd³
- 9.2 m³