11.5 m³ (15 yd³) - 636-4626

High Abrasion 11.5 m³ (15 yd³) - 636-4626

Request A Price Click for Price

Key Specs

Bucket Width
4,980 mm
196 in
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

11.5 m³ (15 yd³) High Abrasion bucket for the 992 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 11.5 m³ (15 yd³) - 636-4626

Bucket Width 4,980 mm 196 in
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 13,234 kg 29,176 lb
Capacity 15 yd³ 11.5 m³
Nominal Density (High Lift) 1685 kg/m³ 2840 lb/yd³
Nominal Density (Std Lift) 1990 kg/m³ 3355 lb/yd³
Application High Abrasion High Abrasion
Attachment Type Pin-on Pin-on

See how 11.5 m³ (15 yd³) - 636-4626 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 11.5 m³ (15 yd³) - 636-4626

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.