12.2 m³ (16 yd³) - 635-9321

Heavy Duty Granite 12.2 m³ (16 yd³) - 635-9321

Request A Price Click for Price

Key Specs

Bucket Width
196 in
4,980 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

12.2 m³ (16 yd³) Heavy Duty Granite bucket for the 992 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 12.2 m³ (16 yd³) - 635-9321

Bucket Width 196 in 4,980 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 31,932 lb 14,484 kg
Capacity 12.2 m³ 16 yd³
Nominal Density (High Lift) 1477 kg/m³ 2490 lb/yd³
Nominal Density (Std Lift) 1762 kg/m³ 2970 lb/yd³
Application Heavy Duty Granite Heavy Duty Granite
Attachment Type Pin-on Pin-on

See how 12.2 m³ (16 yd³) - 635-9321 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

Check out current offers for the 12.2 m³ (16 yd³) - 635-9321

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.