4 m3 (5.25 yd3), Pin On
New

Waste Dozing Buckets 4 m3 (5.25 yd3), Pin On

Request A Price Shop Now

Key Specs

Width
107.2 in
2723 mm
Height
75.8 in
1925 mm
Weight
3024.7 lb
1372 kg

Overview

These buckets are ideal for moving large volumes of low-density material across the floor in transfer stations and recycling centers.

Product Specifications for 4 m3 (5.25 yd3), Pin On

Width 107.2 in 2723 mm
Height 75.8 in 1925 mm
Weight 3024.7 lb 1372 kg
Length 56.5 in 1435 mm
Interface Type Pin On Pin On
Capacity 5.2 yd³ 4 m³
Base Edge Thickness 1 in 25 mm

See how 4 m3 (5.25 yd3), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 4 m3 (5.25 yd3), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.