Flat Floor  Bucket 12.0m³ (15.75yd³)

Flat Floor Buckets - Performance Series Flat Floor Bucket 12.0m³ (15.75yd³)

Request A Price Find Dealer

Key Specs

Width
164 in
4174 mm
Weight
4312 lb
4680 kg

Overview

Flat Floor Bucket 12.0m³ (15.75yd³)

Product Specifications for Flat Floor Bucket 12.0m³ (15.75yd³)

Width 164 in 4174 mm
Weight 4312 lb 4680 kg

See how Flat Floor Bucket 12.0m³ (15.75yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 12.0m³ (15.75yd³)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.