| Width | 126 in 3193 mm |
| Weight | 5796 lb 2629 kg |
| Capacity | 5.75 yd³ 4.4 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series
Request A Price Find DealerKey Specs
- Width
- 126 in
- 3193 mm
- Weight
- 5796 lb
- 2629 kg
- Capacity
- 5.75 yd³
- 4.4 m³
Product Specifications for Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series
See how Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series
Selected
- Width
- 126 in
- 3193 mm
- Weight
- 5796 lb
- 2629 kg
- Capacity
- 5.75 yd³
- 4.4 m³
Buckets - Loader
Flat Floor Bucket 4.8m³ (6.25yd³)Performance Series
- Width
- 126 in
- 3193 mm
- Weight
- 6016 lb
- 2729 kg
- Capacity
- 6.25 yd³
- 4.8 m³
Buckets - Loader
Flat Floor Bucket 4.0m³ (5.25yd³)
- Width
- 126 in
- 3201 mm
- Weight
- 4078.5 lb
- 1850 kg
- Capacity
- 5.25 yd³
- 4 m³
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series
View More Offers