11.5 m³ (15 yd³) - 630-4955

Extreme Duty Rock 11.5 m³ (15 yd³) - 630-4955

Request A Price Click for Price

Key Specs

Bucket Width
193 in
4,890 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

11.5 m³ (15 yd³) Extreme Duty Rock bucket for the 992 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 11.5 m³ (15 yd³) - 630-4955

Bucket Width 193 in 4,890 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 28,030 lb 12,714 kg
Capacity 15 yd³ 11.5 m³
Nominal Density (High Lift) 1780 kg/m³ 3000 lb/yd³
Nominal Density (Std Lift) 2017 kg/m³ 3400 lb/yd³
Application Extreme Duty Rock Extreme Duty Rock
Attachment Type Pin-on Pin-on

See how 11.5 m³ (15 yd³) - 630-4955 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

LWL Bucket
LWL Bucket

Check out current offers for the 11.5 m³ (15 yd³) - 630-4955

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.