General Purpose Bucket 7.0m³ (9.25yd³)Performance Series

General Purpose Buckets General Purpose Bucket 7.0m³ (9.25yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
VCE
VCE
Width
140.5 in
3568 mm
Weight
9515 lb
4316 kg

Overview

General Purpose Bucket 7.0m³ (9.25yd³)Performance Series

Product Specifications for General Purpose Bucket 7.0m³ (9.25yd³)Performance Series

Interface VCE VCE
Width 140.5 in 3568 mm
Weight 9515 lb 4316 kg
Accepts Sidebar Protectors? (Yes/No) YES YES
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 7.0m³ (9.25yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 7.0m³ (9.25yd³)Performance Series

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.