Flat Floor  Bucket 5.5m³ (7.25yd³)

Flat Floor Buckets - Performance Series Flat Floor Bucket 5.5m³ (7.25yd³)

Request A Price Find Dealer

Key Specs

Width
134.4 in
3413 mm
Capacity
7.25 yd³
5.54 m³

Overview

Flat Floor Bucket 5.5m³ (7.25yd³)

Product Specifications for Flat Floor Bucket 5.5m³ (7.25yd³)

Width 134.4 in 3413 mm
Capacity 7.25 yd³ 5.54 m³

See how Flat Floor Bucket 5.5m³ (7.25yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.