Studio shot

General Purpose Buckets General Purpose Bucket 4.4m³ (5.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Use as Pin-on or with Cat Pin Grabber Coupler
Use as Pin-on or with Cat Pin Grabber Coupler
Width
94 in
3201 mm
Weight
4535 lb
2057 kg

Overview

General Purpose Bucket 4.4m³ (5.75yd³)Performance Series

Product Specifications for General Purpose Bucket 4.4m³ (5.75yd³)Performance Series

Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Width 94 in 3201 mm
Weight 4535 lb 2057 kg
Capacity 1.82 yd³ 1.40 m³
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 4.4m³ (5.75yd³)Performance Series compares against frequently compared products.

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 4.4m³ (5.75yd³)Performance Series

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.