| Width | 126 in 3193 mm |
| Weight | 6047 lb 2743 kg |
| Capacity | 6.75 yd³ 5.2 m³ |
Flat Floor Buckets - Performance Series Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
Request A Price Find DealerKey Specs
- Width
- 126 in
- 3193 mm
- Weight
- 6047 lb
- 2743 kg
- Capacity
- 6.75 yd³
- 5.2 m³
Product Specifications for Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
See how Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series compares against frequently compared products.
Buckets - Loader
Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
Selected
- Width
- 126 in
- 3193 mm
- Weight
- 6047 lb
- 2743 kg
- Capacity
- 6.75 yd³
- 5.2 m³
Buckets - Loader
Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series
- Width
- 114 in
- 2894 mm
- Weight
- 3818 lb
- 1732 kg
- Capacity
- 4.5 yd³
- 3.4 m³
Buckets - Loader
Flat Floor Bucket 3.6m³ (4.75yd³)Performance Series
- Width
- 114 in
- 2894 mm
- Weight
- 4302 lb
- 1951 kg
- Capacity
- 4.75 yd³
- 3.6 m³
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
View More Offers