26 m³ (34 yd³) - 596-5330

Rock 26 m³ (34 yd³) - 596-5330

Request A Price Click for Price

Key Specs

Bucket Width
6,240 mm
246 in
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

26 m³ (34 yd³) Rock bucket for the 995 Wheel Loader. Available bucket tips: Coal, Extreme Abrasion, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 26 m³ (34 yd³) - 596-5330

Bucket Width 6,240 mm 246 in
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 48,960 lb 22,208 kg
Capacity 26 m³ 34 yd³
Nominal Density (High Lift) 3285 lb/yd³ 1949 kg/m³
Nominal Density (Std Lift) 3285 lb/yd³ 1949 kg/m³
Application Rock Rock
Attachment Type Pin-on Pin-on

See how 26 m³ (34 yd³) - 596-5330 compares against frequently compared products.

Media Gallery

LWL Bucket

Check out current offers for the 26 m³ (34 yd³) - 596-5330

View More Offers