13 m³ (17 yd³) - 630-4954

Heavy Duty Granite 13 m³ (17 yd³) - 630-4954

Request A Price Click for Price

Key Specs

Bucket Width
196 in
4,980 mm
Edge Type
Spade
Spade
GET Style
Advansys
Advansys

Overview

LWL Bucket

13 m³ (17 yd³) Heavy Duty Granite bucket for the 992 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 13 m³ (17 yd³) - 630-4954

Bucket Width 196 in 4,980 mm
Edge Type Spade Spade
GET Style Advansys Advansys
Bucket Weight 14,786 kg 32,598 lb
Capacity 13 m³ 17 yd³
Nominal Density (High Lift) 2647 lb/yd³ 1570 kg/m³
Nominal Density (Std Lift) 1780 kg/m³ 3000 lb/yd³
Application Heavy Duty Granite Heavy Duty Granite
Attachment Type Pin-on Pin-on

See how 13 m³ (17 yd³) - 630-4954 compares against frequently compared products.

Media Gallery

LWL Bucket

Check out current offers for the 13 m³ (17 yd³) - 630-4954

View More Offers