Flat Floor  Bucket 7.0m³ (9.25yd³)Performance Series

Flat Floor Buckets - Performance Series Flat Floor Bucket 7.0m³ (9.25yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
142 in
3608 mm
Weight
9956 lb
4516 kg
Capacity
9.25 yd³
7 m³

Overview

Flat Floor Bucket 7.0m³ (9.25yd³)Performance Series

Product Specifications for Flat Floor Bucket 7.0m³ (9.25yd³)Performance Series

Width 142 in 3608 mm
Weight 9956 lb 4516 kg
Capacity 9.25 yd³ 7 m³

See how Flat Floor Bucket 7.0m³ (9.25yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 7.0m³ (9.25yd³)Performance Series

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.