3.0 m3 (3.9 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Light Material Buckets - Performance Series 3.0 m3 (3.9 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
100.4 in
2549 mm
Weight
1948.9 lb
884 kg
Height
55.2 in
1402 mm

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 3.0 m3 (3.9 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Width 100.4 in 2549 mm
Weight 1948.9 lb 884 kg
Height 55.2 in 1402 mm
Length 57.9 in 1471 mm
Capacity 3.9 yd³ 3 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 3.0 m3 (3.9 yd3), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 3.0 m3 (3.9 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.